This Application will be decommissioned as of January 7th 2025

08604 |
Schneider-Electric
 
08604 picture- web-product-data-sheet
08604
Prisma P Framework, W = 400 mm, D = 600 mm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Framework
Range compatibility Prisma Prisma P cubicle duct
Provided equipment Four cross-pieces
Mounting hardware
Side-by-side combination kit
Two frames
Additional information Can be combined side by side and back to back
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm
Quantity per set Set of 1
Height 2000 mm
Width 400 mm
Depth 600 mm
Net weight 22.58 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
Standards IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 61.0 cm
Package 1 Length 201.8 cm
Package 1 Weight 22.6 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 98 cm
Package 2 Width 201 cm
Package 2 Length 120 cm
Package 2 Weight 452 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product