Schneider-Electric
 
08608 picture- web-product-data-sheet
08608
Prisma P Framework, W = 800 mm, D = 600 mm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Framework
Range compatibility Prisma Prisma P cubicle
Provided equipment Four cross-pieces
Mounting hardware
Side-by-side combination kit
Two frames
Additional information Busbar compartment can be on the left or right
Can be combined side by side and back to back
Complementary
Enclosure/cubicle description Cubicle - width 800 mm
Quantity per set Set of 1
Height 2000 mm
Width 800 mm
Depth 600 mm
Net weight 25.2 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
Standards IEC 62208
Mechanical robustness Seismic tests structure reinforcement - 2G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 60.5 cm
Package 1 Length 202.0 cm
Package 1 Weight 24.4 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 16
Package 2 Height 79.0 cm
Package 2 Width 120.0 cm
Package 2 Length 200.0 cm
Package 2 Weight 403.2 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product