Schneider-Electric
 
08633 picture- web-product-data-sheet
08633
IP30 PLAIN ROOF W300 D600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Roof
Range compatibility Prisma Prisma P enclosure
Installation description Cubicle duct - width 300 mm, depth 600 mm
Provided equipment Quarter-turn fasteners
Type of front cover Plain
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Special colour options Yes
Width 300 mm
Depth 600 mm
Net weight 2.06 kg
Quantity per set Set of 1
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 30.500 cm
Package 1 Length 61.500 cm
Package 1 Weight 2.060 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 80
Package 2 Height 90.000 cm
Package 2 Width 85.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 164.800 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information