Schneider-Electric
 
08676 picture- web-product-data-sheet
08676
IP30 VENTILATED ROOF WITHOUT FANS W650 D600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Ventilated roof
Range compatibility Prisma Prisma P enclosure
Installation description Cubicle - width 650 mm, depth 600 mm
Provided equipment Cover
Type of front cover Cut-out
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Special colour options Yes
Width 650 mm
Depth 600 mm
Net weight 5.24 kg
Quantity per set Set of 1
Environment
IP degree of protection IP31
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 62.000 cm
Package 1 Length 67.000 cm
Package 1 Weight 3.580 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 55.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 71.600 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information