Schneider-Electric
 
08694 picture- web-product-data-sheet
08694
IP30 2-PART GL.PL.W400 D600
Schneider Electric
Characteristics
Main
Range of product Prisma P
Range Prisma
Range compatibility Prisma Prisma P cubicle duct
Product or component type Gland plate
Product compatibility IP31 enclosure
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm
Type of gland plate Two part gland plate
Material Treated sheet steel
Quantity per set Set of 1
Width 400 mm
Depth 600 mm
Net weight 3 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
IP degree of protection IP31
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 13.0 cm
Package 1 Length 57.0 cm
Package 1 Weight 3.0 kg
Unit Type of Package 2 S04
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 22.04 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product