Schneider-Electric
 
08698 picture- web-product-data-sheet
08698
IP30 2 PART GL.PL.W800 D600
Schneider Electric
Characteristics
Main
Range of product Prisma P
Range Prisma
Range compatibility Prisma Prisma P cubicle
Product or component type Gland plate
Product compatibility IP31 enclosure
Complementary
Enclosure/cubicle description Cubicle - width 800 mm
Type of gland plate Two part gland plate
Material Treated sheet steel
Quantity per set Set of 1
Width 800 mm
Depth 600 mm
Net weight 5.84 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
IP degree of protection IP31
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 39.500 cm
Package 1 Length 73.000 cm
Package 1 Weight 5.840 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 17.000 cm
Package 2 Width 54.000 cm
Package 2 Length 82.000 cm
Package 2 Weight 24.400 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 32
Package 3 Height 105.000 cm
Package 3 Width 81.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 195.200 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product