Schneider-Electric
 
08700 picture- web-product-data-sheet
08700
4 LIFTING RINGS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Ring
Accessory / separate part category Enclosure accessory
Accessory / separate part type Lifting
Range compatibility Prisma Prisma P framework
Product compatibility IP55 enclosure
Complementary
Installation description Cubicle
Quantity per set Set of 4
Height 53 mm
Width 54 mm
Depth 10 mm
Net weight 0.72 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 12.5 cm
Package 1 Length 24 cm
Package 1 Weight 939 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free product