Schneider-Electric
 
08701 picture- web-product-data-sheet
08701
STABILISER KIT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Stabiliser kit
Accessory / separate part category Mounting accessory
Range compatibility Prisma Prisma P framework
Complementary
Installation description Cubicle duct
Cubicle
Quantity per set Set of 1
Height 100 mm
Width 70 mm
Depth 200 mm
Net weight 3.86 kg
Colour Stainless steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14 cm
Package 1 Width 20 cm
Package 1 Length 30 cm
Package 1 Weight 3.47 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product