Schneider-Electric
 
08704 picture- web-product-data-sheet
08704
FLOOR/WALL FIXING KIT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Fixing kit
Accessory / separate part category Fixing accessory
Range compatibility Prisma Prisma P framework
Product compatibility Prisma P
Provided equipment 2 supports
4 clamps
Complementary
Mounting support Wall
Floor
Installation description Cubicle
Quantity per set Set of 1
Net weight 1.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 7.5 cm
Package 1 Length 7.3 cm
Package 1 Weight 1.2 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product