Schneider-Electric
 
08706 picture- web-product-data-sheet
08706
HANDL.PINTH LH 2000 SUP 2550
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Handling base side-length
Accessory / separate part category Enclosure accessory
Accessory / separate part type Lifting
Range compatibility Prisma Prisma P framework
Provided equipment Mounting hardware
Complementary
Installation description Cubicle
Quantity per set Set of 2
Height 50 mm
Width 1930 mm
Depth 40 mm
Net weight 8.76 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 195.0 cm
Package 1 Weight 8.76 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 60
Package 2 Height 42.0 cm
Package 2 Width 200.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 525.7 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product