Schneider-Electric
 
08710 picture- web-product-data-sheet
08710
REINFORCED BRACKET FOR BOTTOM PLINTH ON PRISMA P SEISMIC VERSION
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Reinforcement bracket
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma P framework
Device application Seismic
Provided equipment 1 x bracket
4 x screws
Complementary
Installation description Cubicle
Cubicle duct
Condition of use 4 brackets for structure reinforcement of 300 mm width cubicle duct
4 brackets for structure reinforcement of 400 mm width cubicle
4 brackets for structure reinforcement of 650 mm width cubicle
6 brackets for structure reinforcement of 650 + 150 mm width cubicle
4 brackets for structure reinforcement of 800 mm width cubicle
Standards IEC 61439-1
Quantity per set Set of 1
Height 73 mm
Length 79 mm
Width 28 mm
Colour Stainless steel
Material Zinc plated steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 10.5 cm
Package 1 Length 15.0 cm
Package 1 Weight 189.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.036 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Halogen content performance Halogen free plastic parts product