Schneider-Electric
 
08711 picture- web-product-data-sheet
08711
IP31 SEALING KIT
Schneider Electric
Characteristics
Main
Range of product Prisma P
Range Prisma
Range compatibility Prisma Prisma P roof
IP degree of protection IP31
Product or component type Sealing kit
Accessory / separate part category Sealing accessory
Provided equipment 1 self-adhesive gasket
Complementary
Enclosure/cubicle description Cubicle - width 650 mm, depth 400 mm
Cubicle - width 650 mm, depth 600 mm
Cubicle - width 800 mm, depth 400 mm
Cubicle - width 800 mm, depth 600 mm
2 cubicles - width 800 + 400 mm, depth 400 mm
2 cubicles - width 800 + 400 mm, depth 600 mm
Quantity per set Set of 1
Net weight 1.86 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 31.000 cm
Package 1 Length 42.500 cm
Package 1 Weight 1.754 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 11.550 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 102.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 133.920 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information