This Application will be decommissioned as of January 7th 2025

08712 |
Schneider-Electric
 
08712 picture- web-product-data-sheet
08712
IP30 CORNER KIT FOR LINERGY LGYE WITH FIXED SUPPORTS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Right-angle kit
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma P framework
Linergy Linergy LGYE busbar
Product compatibility IP55 enclosure
IP degree of protection IP30
Complementary
Mounting location Side by side
Installation description Cubicle
Cubicle-device connection Linergy LGYE horizontal busbar
Quantity per set Set of 1
Height 260 mm
Net weight 16 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 53.500 cm
Package 1 Length 82.000 cm
Package 1 Weight 20.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 50.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 80.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information