This Application will be decommissioned as of January 7th 2025

08713 |
Schneider-Electric
 
08713 picture- web-product-data-sheet
08713
IP30 CORNER KIT FOR LINERGY BS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Right-angle kit
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma P framework
Linergy Linergy BS busbar
Product compatibility IP55 enclosure
IP degree of protection IP30
Complementary
Installation description Cubicle
Cubicle-device connection Linergy BS horizontal busbar
Quantity per set Set of 1
Height 260 mm
Width 175 mm
Depth 312 mm
Net weight 14.16 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.5 cm
Package 1 Width 53.5 cm
Package 1 Length 82.0 cm
Package 1 Weight 14.16 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 48.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 56.74 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product