This Application will be decommissioned as of January 7th 2025

08716 |
Schneider-Electric
 
08716 picture- web-product-data-sheet
08716
2 SIDE PARTS HANDL.PLINTH D600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Handling base end-piece
Accessory / separate part category Enclosure accessory
Accessory / separate part type Lifting
Range compatibility Prisma Prisma P framework
Provided equipment Mounting hardware
Complementary
Installation description Cubicle
Quantity per set Set of 2
Height 50 mm
Width 595 mm
Depth 590 mm
Net weight 6.78 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 63.5 cm
Package 1 Length 64.0 cm
Package 1 Weight 6.78 kg
Unit Type of Package 2 P12
Number of Units in Package 2 18
Package 2 Height 79.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 122.04 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product