This Application will be decommissioned as of January 7th 2025

08717 |
Schneider-Electric
 
08717 picture- web-product-data-sheet
08717
SIDE/SIDE COMBI.IP55 SEAL.KIT
Schneider Electric
Characteristics
Main
Range of product Prisma P
Range Prisma
Range compatibility Prisma Prisma P framework
Prisma Prisma PH framework
IP degree of protection IP55
Product or component type Sealing kit
Accessory / separate part category Sealing accessory
Complementary
Enclosure/cubicle description Cubicle, depth 400 mm
Cubicle, depth 600 mm
Quantity per set Set of 1
Net weight 0.14 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 24.3 cm
Package 1 Length 24.3 cm
Package 1 Weight 68.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 30
Package 2 Height 10.2 cm
Package 2 Width 48 cm
Package 2 Length 60.3 cm
Package 2 Weight 2.65 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 80 cm
Package 3 Width 81 cm
Package 3 Length 120 cm
Package 3 Weight 74.24 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product