This Application will be decommissioned as of January 7th 2025

08719 |
Schneider-Electric
 
08719 picture- web-product-data-sheet
08719
DOUBLE DEPTH COMBINATION KIT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Combination kit
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma P framework
Product compatibility IP55 enclosure
IP degree of protection IP30
IP31
IP55 (with sealing kit)
Complementary
Mounting location Back to back
Installation description Cubicle
Provided equipment 1 sealing kit
1 screw set
Quantity per set Set of 1
Net weight 0.48 kg
Colour Stainless steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 21 cm
Package 1 Length 30.6 cm
Package 1 Weight 556 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information