This Application will be decommissioned as of January 7th 2025

08721 |
Schneider-Electric
 
08721 picture- web-product-data-sheet
08721
2 SIDE PLATES FOR PLINTH D600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Plinth side panel
Range compatibility Prisma Prisma P enclosure
Product compatibility IP31 enclosure
IP41 enclosure
Complementary
Installation description Cubicle, depth 600 mm
Duct, depth 600 mm
Quantity per set Set of 2
Height 100 mm
Depth 600 mm
Net weight 1.08 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 12.0 cm
Package 1 Length 45.0 cm
Package 1 Weight 1.112 kg
Unit Type of Package 2 P12
Number of Units in Package 2 252
Package 2 Height 67.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 488.88 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product