Schneider-Electric
 
08722 picture- web-product-data-sheet
08722
COMBINATION KIT FOR LIFTING
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Reinforcement kit
Accessory / separate part category Enclosure accessory
Accessory / separate part type Lifting
Range compatibility Prisma Prisma P framework
Provided equipment Mounting hardware
3 reinforcement brackets
Complementary
Installation description Cubicle
Height 75 mm
Width 77 mm
Depth 96.5 mm
Net weight 0.62 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 15.0 cm
Package 1 Length 22.8 cm
Package 1 Weight 670.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 81
Package 2 Height 53.5 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 66.27 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product