Schneider-Electric
 
08733 picture- web-product-data-sheet
08733
IP30 REAR PANEL W300
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Rear panel
Range compatibility Prisma Prisma P enclosure
Installation description Cubicle duct - width 300 mm
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Special colour options Yes
Width 300 mm
Height 2000 mm
Net weight 6.2 kg
Quantity per set Set of 1
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 34.0 cm
Package 1 Length 104.5 cm
Package 1 Weight 6.4 kg
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 73.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 204.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information