Schneider-Electric
 
08738 picture- web-product-data-sheet
08738
IP30 REAR PANEL W800
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Rear panel
Range compatibility Prisma Prisma P enclosure
Installation description Cubicle - width 800 mm
Cubicle - width 650 + 150 mm
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Special colour options Yes
Width 800 mm
Height 2000 mm
Net weight 14.5 kg
Quantity per set Set of 1
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 84.500 cm
Package 1 Length 104.000 cm
Package 1 Weight 14.150 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 15
Package 2 Height 80.000 cm
Package 2 Width 84.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 217.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information