This Application will be decommissioned as of January 7th 2025

08746 |
Schneider-Electric
 
08746 picture- web-product-data-sheet
08746
IP55 REAR PANEL W650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Rear panel
Range compatibility Prisma Prisma P enclosure
Installation description Cubicle - width 650 mm
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Width 650 mm
Height 2000 mm
Net weight 19.9 kg
Quantity per set Set of 1
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 66.1 cm
Package 1 Length 205.6 cm
Package 1 Weight 19.8 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 93.0 cm
Package 2 Width 207.5 cm
Package 2 Length 120.0 cm
Package 2 Weight 398.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free product