Schneider-Electric
 
08748 picture- web-product-data-sheet
08748
IP55 REAR PANEL W800
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Rear panel
Range compatibility Prisma Prisma P enclosure
Installation description Cubicle - width 800 mm
Cubicle - width 650 + 150 mm
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Width 800 mm
Height 2000 mm
Net weight 22.72 kg
Quantity per set Set of 1
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 81.8 cm
Package 1 Length 205.4 cm
Package 1 Weight 22.4 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 91 cm
Package 2 Width 207.5 cm
Package 2 Length 120 cm
Package 2 Weight 454.4 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information