Schneider-Electric
 
08750 picture- web-product-data-sheet
08750
IP30 side panels, D = 400 mm. Package of 2 for Left/Right
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Side panel
Range compatibility Prisma Prisma P enclosure
Installation description Cubicle, depth 400 mm
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Special colour options Yes
Width 400 mm
Height 2000 mm
Net weight 18.54 kg
Quantity per set Set of 2
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 48.500 cm
Package 1 Length 205.000 cm
Package 1 Weight 18.500 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 100.000 cm
Package 2 Width 205.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 371.340 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information