This Application will be decommissioned as of January 7th 2025

08756 |
Schneider-Electric
 
08756 picture- web-product-data-sheet
08756
2 IP55 COMBI.SIDE PANELS W400
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Side panel
Range compatibility Prisma Prisma P enclosure
Installation description Cubicle, depth 400 mm
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Width 400 mm
Height 2000 mm
Net weight 22.98 kg
Quantity per set Set of 2
Environment
IP degree of protection IP55
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 42.500 cm
Package 1 Length 205.000 cm
Package 1 Weight 23.600 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 95.000 cm
Package 2 Width 204.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 493.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free product