Schneider-Electric
 
08765 picture- web-product-data-sheet
08765
IP55 side panels, D = 600 mm. Package of 2 for Left/Right
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Side panel
Range compatibility Prisma Prisma P enclosure
Installation description Cubicle, depth 600 mm
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Width 600 mm
Height 2000 mm
Net weight 34.18 kg
Quantity per set Set of 2
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 67.0 cm
Package 1 Length 204.4 cm
Package 1 Weight 33.6 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 100 cm
Package 2 Width 205 cm
Package 2 Length 120 cm
Package 2 Weight 341.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information