Schneider-Electric
 
08774 picture- web-product-data-sheet
08774
4 CABLE TIE SUPPORTS W400
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Cable-tie support
Range compatibility Prisma Prisma P cubicle
Product compatibility Framework
Complementary
Mounting location Rear
Mounting support Functional uprights
Installation description Cubicle - width 400 mm
Quantity per set Set of 4
Length 400 mm
Height 30 mm
Width 400 mm
Depth 10 mm
Net weight 0.68 kg
Material Metal
Colour Stainless steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product