|
|
|
08778
4 CABLE TIE SUPPORTS W800
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma P
|
Product or component type
|
Cable-tie support
|
Range compatibility
|
Prisma Prisma P cubicle
|
Product compatibility
|
Framework
|
Complementary
Mounting location
|
Rear
|
Mounting support
|
Functional uprights
|
Installation description
|
Cubicle - width 800 mm
|
Quantity per set
|
Set of 4
|
Length
|
800 mm
|
Height
|
30 mm
|
Width
|
727 mm
|
Depth
|
22 mm
|
Net weight
|
1.34 kg
|
Material
|
Metal
|
Colour
|
Stainless steel
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|