|
|
|
08783
FORM C CABLE TIE SUP. L1600
|
|
|
|
|
End of Commercialization DEC 15, 2021
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma P
Prisma G
|
Product or component type
|
Cable-tie support
|
Range compatibility
|
Prisma Prisma P cubicle
Prisma Prisma G
|
Product compatibility
|
Framework
|
Complementary
Mounting location
|
Rear
Side
|
Mounting support
|
Universal angle bracket
Functional uprights
DIN rail
|
Installation description
|
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Floor-standing duct
Wall-mounted duct
Cubicle duct
|
Length
|
1600 mm
|
Height
|
1600 mm
|
Width
|
40 mm
|
Depth
|
22 mm
|
Net weight
|
2.4 kg
|
Colour
|
Grey
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|