This Application will be decommissioned as of January 7th 2025

08794 |
Schneider-Electric
 
08794 picture- web-product-data-sheet
08794
4 CABLE TIE SUPPORTS D400
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Cable-tie support
Range compatibility Prisma Prisma P cubicle
Product compatibility Framework
Complementary
Mounting location Side
Mounting support Functional uprights
Installation description Cubicle
Quantity per set Set of 4
Length 400 mm
Height 30 mm
Width 400 mm
Depth 10 mm
Net weight 0.675 kg
Material Metal
Colour Stainless steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 6.5 cm
Package 1 Length 36.7 cm
Package 1 Weight 684 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product