This Application will be decommissioned as of January 7th 2025

08801 |
Schneider-Electric
 
08801 picture- web-product-data-sheet
08801
2 LIFTING RINGS FOR PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Ring
Accessory / separate part category Enclosure accessory
Accessory / separate part type Lifting
Range compatibility Prisma Prisma G enclosure
Product compatibility IP43 enclosure
IP30 enclosure
IP31 enclosure
Complementary
Installation description Wall-mounted enclosure
Floor-standing enclosure
Quantity per set Set of 2
Width 600 mm
Net weight 0.48 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 13.5 cm
Package 1 Length 25 cm
Package 1 Weight 252 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product