Schneider-Electric
 
08802 picture- web-product-data-sheet
08802
PLINTH H150 W850 PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Plinth
Range compatibility Prisma Prisma G enclosure
Product compatibility IP55 enclosure
Complementary
Installation description Floor-standing enclosure - width 850 mm
Quantity per set Set of 1
Height 150 mm
Width 850 mm
Depth 260 mm
Net weight 6.44 kg
Colour Anthracite grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 23.000 cm
Package 1 Length 85.000 cm
Package 1 Weight 6.440 kg
Unit Type of Package 2 P12
Number of Units in Package 2 54
Package 2 Height 54.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 348.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free product