This Application will be decommissioned as of January 7th 2025

08803 |
Schneider-Electric
 
08803 picture- web-product-data-sheet
08803
4 EXTERNAL BRACKETS FOR Enclosure
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type External support
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Complementary
Installation description Pack enclosure
Quantity per set Set of 4
Net weight 0.44 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 8 cm
Package 1 Length 11.5 cm
Package 1 Weight 210 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product