This Application will be decommissioned as of January 7th 2025

08804 |
Schneider-Electric
 
08804 picture- web-product-data-sheet
08804
4 EXTERNAL BRACKETS FOR PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type External support
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Product compatibility IP31 enclosure
IP30 enclosure
IP43 enclosure
Complementary
Installation description Wall-mounted enclosure
Floor-standing enclosure
Quantity per set Set of 4
Net weight 0.22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 2.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 220.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.116 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product