This Application will be decommissioned as of January 7th 2025

08805 |
Schneider-Electric
 
08805 picture- web-product-data-sheet
08805
PLINTH RAISER W600 H100MM PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Plinth raiser
Range compatibility Prisma Prisma G enclosure
Product compatibility IP31 enclosure
IP41 enclosure
Complementary
Installation description Floor-standing enclosure - width 600 mm
Extension enclosure - width 600 mm
Quantity per set Set of 1
Height 100 mm
Width 600 mm
Depth 260 mm
Net weight 2.02 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 11.5 cm
Package 1 Length 61.0 cm
Package 1 Weight 2.3 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 23.7 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 150.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 201.6 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product