Schneider-Electric
 
08806 picture- web-product-data-sheet
08806
PLINTH RAISER W850 H100MM PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Plinth raiser
Range compatibility Prisma Prisma G enclosure
Product compatibility IP31 enclosure
IP41 enclosure
Complementary
Installation description Floor-standing enclosure - width 850 mm
Quantity per set Set of 1
Height 100 mm
Width 850 mm
Depth 260 mm
Net weight 2.82 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 13.0 cm
Package 1 Length 87.5 cm
Package 1 Weight 2.82 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 34.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 28.2 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product