This Application will be decommissioned as of January 7th 2025

08807 |
Schneider-Electric
 
08807 picture- web-product-data-sheet
08807
PLINTH RAISER W300 H100MM PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Plinth raiser
Range compatibility Prisma Prisma G enclosure
Product compatibility IP31 enclosure
IP41 enclosure
Complementary
Installation description Floor-standing duct - width 300 mm
Quantity per set Set of 1
Height 100 mm
Width 300 mm
Depth 260 mm
Net weight 1.44 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.8 cm
Package 1 Width 11.3 cm
Package 1 Length 31 cm
Package 1 Weight 1.72 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.517 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 74.5 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 88.136 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product