Schneider-Electric
 
08809 picture- web-product-data-sheet
08809
2 LIFTING CROSS-MEMBERS W850+300 /G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Reinforcement cross-member
Accessory / separate part category Enclosure accessory
Accessory / separate part type Lifting
Range compatibility Prisma Prisma G enclosure
Product compatibility IP43 enclosure
IP31 enclosure
IP30 enclosure
Complementary
Installation description Floor-standing enclosure + duct - width 850 + 300 mm
Quantity per set Set of 2
Material Steel
Width 1150 mm
Net weight 6.42 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 13.5 cm
Package 1 Length 120.5 cm
Package 1 Weight 6.42 kg
Unit Type of Package 2 P12
Number of Units in Package 2 35
Package 2 Height 50.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 236.7 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product