This Application will be decommissioned as of January 7th 2025

08814 |
Schneider-Electric
 
08814 picture- web-product-data-sheet
08814
2 LIFTING CROSS-MEMBERS W600+600+300+300 /G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Reinforcement cross-member
Accessory / separate part category Enclosure accessory
Accessory / separate part type Lifting
Range compatibility Prisma Prisma G enclosure
Product compatibility IP31 enclosure
IP43 enclosure
IP30 enclosure
Complementary
Installation description 2 wall-mounted enclosure + 2 ducts
2 floor-standing enclosure + 2 ducts
Quantity per set Set of 2
Material Steel
Width 1800 mm
Net weight 10.18 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 14.000 cm
Package 1 Length 181.000 cm
Package 1 Weight 10.180 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 48
Package 2 Height 35.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 488.640 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product