This Application will be decommissioned as of January 7th 2025

08816 |
Schneider-Electric
 
08816 picture- web-product-data-sheet
08816
ADDITIONAL COMBINATION KIT PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Combination kit
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma G enclosure extension
Product compatibility IP43 enclosure
IP31 enclosure
IP30 enclosure
IP degree of protection IP30
IP31
IP43
Complementary
Installation description Pack enclosure
Floor-standing enclosure
Wall-mounted enclosure
Floor-standing duct
Wall-mounted duct
Quantity per set Set of 1
Net weight 1.14 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile