This Application will be decommissioned as of January 7th 2025

08817 |
Schneider-Electric
 
08817 picture- web-product-data-sheet
08817
2 VERTICAL COMBINATION UPRIGHTS PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Upright
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma G enclosure extension
Product compatibility IP43 enclosure
IP30 enclosure
IP31 enclosure
IP degree of protection IP30
IP31
IP43
Complementary
Mounting position Vertical
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Wall-mounted enclosure - width 600 mm
Quantity per set Set of 2
Height 1676 mm
Net weight 9.4 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 22.0 cm
Package 1 Length 189.5 cm
Package 1 Weight 13.0 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 25
Package 2 Height 52.5 cm
Package 2 Width 200.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 345.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product