This Application will be decommissioned as of January 7th 2025

08818 |
Schneider-Electric
 
08818 picture- web-product-data-sheet
08818
MULTIPLE COMBINATION KIT PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Combination kit
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma G enclosure extension
Product compatibility IP31 enclosure
IP30 enclosure
IP43 enclosure
IP degree of protection IP30
IP31
IP43
Complementary
Installation description Floor-standing enclosure
Wall-mounted enclosure
Floor-standing duct
Wall-mounted duct
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 14 cm
Package 1 Length 25 cm
Package 1 Weight 200 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.321 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 30 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 34.56 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product