This Application will be decommissioned as of January 7th 2025

08820 |
Schneider-Electric
 
08820 picture- web-product-data-sheet
08820
FLUSH-MOUNTING KIT FOR W600 H21-27M ENCL/G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Flush mounting kit
Range compatibility Prisma Prisma G enclosure
Product compatibility IP30 enclosure
Complementary
Installation description Wall-mounted enclosure
Number of vertical modules [50 mm] 21
24
27
Quantity per set Set of 1
Height 1380 mm
Width 600 mm
Net weight 2.82 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 14.000 cm
Package 1 Length 141.000 cm
Package 1 Weight 2.820 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 80
Package 2 Height 85.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 225.600 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile