This Application will be decommissioned as of January 7th 2025

08821 |
Schneider-Electric
 
08821 picture- web-product-data-sheet
08821
Trunking spreader, Prisma G, for Pack enclosure
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Trunking spreader
Accessory / separate part category Trunking accessory
Accessory / separate part type Cable duct
Complementary
Installation description Pack enclosure
Mounting location 2 trunkings of 250 x 80 mm cross-section going to top or bottom of the enclosure
Quantity per set Set of 1
Net weight 1.24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 17.0 cm
Package 1 Length 64.0 cm
Package 1 Weight 1.24 kg
Unit Type of Package 2 P12
Number of Units in Package 2 35
Package 2 Height 90.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 43.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile