This Application will be decommissioned as of January 7th 2025

08822 |
Schneider-Electric
 
08822 picture- web-product-data-sheet
08822
FLUSH-MOUNTING KIT PACK 160
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Flush mounting kit
Accessory / separate part category Mounting accessory
Complementary
Installation description Pack enclosure - width 550 mm
Quantity per set Set of 1
Height 1080 mm
Width 550 mm
Net weight 2.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 14.500 cm
Package 1 Length 141.500 cm
Package 1 Weight 2.500 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 80
Package 2 Height 80.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 200.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile