This Application will be decommissioned as of January 7th 2025

08823 |
Schneider-Electric
 
08823 picture- web-product-data-sheet
08823
Canopy for pack enclosure. IP31
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Canopy
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma G enclosure
IP degree of protection IP31
Complementary
Installation description Pack enclosure - width 550 mm
Quantity per set Set of 1
Width 550 mm
Depth 180 mm
Net weight 1.84 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 21.0 cm
Package 1 Length 61.0 cm
Package 1 Weight 1.84 kg
Unit Type of Package 2 P12
Number of Units in Package 2 96
Package 2 Height 93.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 176.74 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product