This Application will be decommissioned as of January 7th 2025

08824 |
Schneider-Electric
 
08824 picture- web-product-data-sheet
08824
TRUNKING SPREADER FOR PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Trunking spreader
Accessory / separate part category Trunking accessory
Accessory / separate part type Cable duct
Range compatibility Prisma Prisma G enclosure
Product compatibility IP30 enclosure
IP31 enclosure
IP43 enclosure
Complementary
Installation description Wall-mounted enclosure
Floor-standing enclosure
Mounting location 2 trunkings of 250 x 80 mm cross-section going to top or bottom of the enclosure
Quantity per set Set of 1
Depth 180 mm
Net weight 1.12 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 16.5 cm
Package 1 Length 63.0 cm
Package 1 Weight 1.12 kg
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 90.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 55.12 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile