This Application will be decommissioned as of January 7th 2025

08831 |
Schneider-Electric
 
08831 picture- web-product-data-sheet
08831
IP31 CANOPY W600+W600 PRISMA G
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Canopy
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma G enclosure
IP degree of protection IP31
Complementary
Installation description 2 floor-standing enclosure
2 wall-mounted enclosure
Quantity per set Set of 1
Width 1200 mm
Net weight 5.14 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 28.5 cm
Package 1 Length 123.0 cm
Package 1 Weight 5.14 kg
Unit Type of Package 2 P12
Number of Units in Package 2 21
Package 2 Height 86.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 107.94 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product