This Application will be decommissioned as of January 7th 2025

08833 |
Schneider-Electric
 
08833 picture- web-product-data-sheet
08833
IP31 CANOPY W600+W300+W600 PRISMA G
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Canopy
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma G enclosure
IP degree of protection IP31
Complementary
Installation description 2 floor-standing enclosure + duct
2 wall-mounted enclosure + duct
Quantity per set Set of 1
Width 1500 mm
Net weight 6.32 kg
Surface finish Matt
Smooth
Material Steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 28.000 cm
Package 1 Length 152.500 cm
Package 1 Weight 6.320 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 45
Package 2 Height 81.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 294.720 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product