This Application will be decommissioned as of January 7th 2025

08837 |
Schneider-Electric
 
08837 picture- web-product-data-sheet
08837
IP31 CANOPY W850+W300 PRISMA G
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Canopy
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma G enclosure
IP degree of protection IP31
Complementary
Installation description Floor-standing enclosure + duct - width 850 + 300 mm
Quantity per set Set of 1
Width 1153 mm
Depth 272 mm
Net weight 4.8 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 29.0 cm
Package 1 Length 122.3 cm
Package 1 Weight 4.8 kg
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 110.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 147.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product